Integrating Iceland’s utilities into a single automation system

2008-08-07 - Reykjavik Energy selected ABB to upgrade and integrate five utility automation systems - geothermal power plants, district heating, water and wastewater – into a single state-of-the-art control system operated from a central control room.

By ABB Communications

Reykjavik Energy is Iceland’s largest utility, providing almost 70 percent of the country’s population – including the capital, Reykjavik – with electric power, district heating, hot and cold water, and wastewater treatment.

The company operates two geothermal power plants which provide 240 megawatts (MW) of electricity and 700 MW of heat to some 26,000 homes and businesses in 20 communities.

According to Reykjavik Energy, the district heating system is the “largest and most sophisticated in the world.” Hot water is pumped via 2,500 kilometers of pipes to heat buildings and keep pavements and outdoor parking lots free of ice in winter, as well as supply the many outdoor swimming pools and spas with a constant stream of hot geothermal water.

Cold groundwater is distributed to consumers throughout the Greater Reykjavik area, and the region’s sewage is piped to several wastewater treatment plants throughout the area.

ABB at the controls

ABB supplied the original Saturn distributed control systems for the utilities in the late 1990s and has migrated all five systems to its state-of-the-art Extended Automation System 800xA control system in accordance with the advanced and evolving requirements of Reykjavik Energy.

(ABB has sold more than 4,000 of these systems since the launch in 2004, improving industrial productivity, safety, and operational profitability for customers in virtually every industry.)

Reykjavik Energy is in an expansive phase of development, acquiring and integrating other utilities and extending its geographical reach and customer base. The solution enables the customer to easily integrate the control systems, databases and automation hardware of future acquisitions.

The customer’s previous investments in PLCs (programmable logic controllers) supplied by a diverse array of vendors have all been integrated into the System 800xA solution. Some 50,000 I/Os (input/output) data signals are processed by the solution.



  • Rate this page
     
  • E-mail this page
     
Nesjavellir power plant, one of two geothermal power plants operated by Reykjavik Energy. Steam is extracted from the earth at depths of 1-2 kilometers to generate 120 MW of electric power and 300 MW thermal of energy. (Click for larger image.)
seitp202 306be9eeda1d2f68c1257442002a5749