2009-10-13 - Copper Mountain’s new super pit mine will optimize production profits with variable speed drives.
Houston, TX, October 13 , 2009 – ABB, the leading power and automation technology group, earlier this year was awarded a contract valued over $19 million by Copper Mountain Mining Corp., to deliver energy efficient drive systems for the Copper Mountain Mining project in Canada. The order was booked during the first quarter of 2009.
Located in Southern British Columbia, the Copper Mountain mine had produced 1.7 billion pounds of copper before it closed in 1996. Copper Mountain is building a new mill and reopening the mine, with production expected to begin in 2011. Annual production is estimated at 105 million pounds of copper in the first five years.
ABB’s scope of supply for the project includes three variable speed drive systems for a dual pinion semiautogenous (SAG) mill and two ball mills. Each low speed drive system has power of 2 x 8500 HP at 200 rpm. ABB is also providing MV ACS6000 multidrives, motors and transformers as well as an E-house including motor control center (MCC) and control systems for the mill auxiliary, and related project and engineering services.
Variable speed operation optimizes the grinding process and is ideal for ores with varying grinding properties. This leads to significant optimization potential for the plant design, as well as for its operation. Variable speed drives use less electricity, providing significant energy and operating cost savings, as well as high system efficiency and high system availability.
“Innovative energy saving ABB technologies, such as our variable speed drive systems, combined with our industry knowledge and experience, provide our minerals and mining customers with the solutions and support they need to significantly improve their productivity, energy efficiency and process reliability,” said Veli-Matti Reinikkala, head of ABB’s Process Automation division.
ABB’s variable speed mill drives use direct torque control (DTC) to deliver precise and strong torque control during start up and during cascading of the material. DTC technology extends gear life up to 30%, by reducing wear and tear. .ABB’s dedicated mill control system allows for smooth starts, reducing stress on the equipment and features critical monitoring during the starting period, protecting the mill against damage by the dropping of a frozen charge. Torque and load sharing between motors is adjusted, as needed, 40,000 times per second, minimizing backlash.
ABB’s Process Automation division delivers integrated solutions for control, plant optimization, and industry-specific application knowledge and services to help process industry customers worldwide meet their critical business needs in the areas of operational profitability, capital productivity, risk management and global responsibility. These industries include oil and gas, power, chemicals and pharmaceuticals, pulp and paper, metals, cement, minerals, marine and turbocharging.
ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs more than 120,000 people.
For help with any technical terms in this release, please go to: www.abb.com/glossary