Change-over and Transfer Switches

OTM160E4CM48D

 
 
 
 Loading Images..
General Information
Extended Product Type:
OTM160E4CM48D
Product ID:
1SCA022846R0940
EAN:
6417019296777
Catalog Description:
OTM160E4CM48D Motorized C/O switch
Long Description:
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Types OTM160-2500E_ include a clamp for the handle and spare fuses.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Switches
  • »
  • Change-over and Transfer Switches
  • »
  • Motorized Change-over Switches
 
Ordering
EAN:
6417019296777
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Dimensions
Product Net Width:
307 mm
Product Net Height:
150 mm
Product Net Depth:
197 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
215 mm
Package Level 1 Height:
215 mm
Package Level 1 Length:
395 mm
Package Level 1 Gross Weight:
6.4 kg
Package Level 1 EAN:
6417019296777
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2007 Q1
Additional Information
Conventional Free-air Thermal Current (Ith):
q=40°C 160 A
IIT Publishing Status:
Level 0 - Information enabled
Number of Poles:
4
Operating Mechanism:
Mechanism at the end of the switch
Pollution Degree:
3
Position of Line Terminals:
Top in - bottom out
Power Loss:
Per Pole 2.4 W
Product Main Type:
OTM160_CM
Product Name:
Motorized C/O switch
Rated Impulse Withstand Voltage (Uimp):
12 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Current AC-21A (Ie):
(380 ... 415V) 160 A
(500V) 160 A
(690V) 160 A
Rated Operational Current AC-22A (Ie):
(690 V) 160 A
(500 V) 160 A
(380 ... 415 V) 160 A
Rated Operational Current AC-23A (Ie):
(690 V) 160 A
(380 ... 415 V) 160 A
(500 V) 160 A
Rated Operational Power AC-23A (Pe):
(690V) 160 kW
(415V) 90 kW
(220 ... 240V) 45 kW
(400V) 90 kW
(500V) 110 kW
Rated Operational Voltage:
1000 V
Rated Short-time Withstand Current (Icw):
for 1.0s 8 kiloampere rms
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
RoHS Information:
Classifications
ETIM 5.0:
EC000216 - Switch disconnector
Object Classification Code:
Q
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Nigeria

    seitp329 1009084a330e197bc1257a2a0033ce9d