Plugs

216P6W

 
 
 
 Loading Images..
General Information
Extended Product Type:
216P6W
Product ID:
2CMA166460R1000
EAN:
7392696664608
Catalog Description:
Plug, 6h, 16A, IP67, 2P+E
Long Description:
Plug, earthing sleeve position 6h, rated current 16A, IP67 watertight, 2-poles+earth, frequency 50-60 Hz, color code Blue
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Industrial Plugs and Sockets
  • »
  • Plugs & Sockets
  • »
  • Plugs
 
Ordering
EAN:
7392696664608
Minimum Order Quantity:
1 piece
Country of Origin:
Sweden (SE)
Dimensions
Product Net Width:
71 mm
Product Net Height:
71 mm
Product Net Length:
128 mm
Product Net Weight:
0.18 kg
Container Information
Package Level 1 Width:
84 mm
Package Level 1 Length:
167 mm
Package Level 1 Height:
85 mm
Package Level 1 Units:
1 piece
Environmental
RoHS Status:
Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2006-03-01
Certificates and Declarations (Document Number)
Declaration of Conformity - CE:
Environmental Information:
RoHS Information:
Additional Information
Additional Information:
Cable entry compression gland
Cable Cross-Section:
1.0 … 2.5 mm²
Color:
Blue
Degree of Protection:
IP67
Enclosure Material:
Thermoplastic polyester (PBT)
Frequency (f):
50 Hz
60 Hz
Function:
Plug
IIT Publishing Status:
Level 0 - Information enabled
Invoice Description:
Ind. P&S#216P6W
Number of Poles:
3
Product Main Type:
P
Product Name:
Industrial Plug
Protection Type:
Watertight
Rated Current (In):
16 A
Rated Voltage (Ur):
200 … 250 V
RoHS Date:
2009-01
Standards:
IEC 60309-1,-2
Classifications
E-nummer:
2416237
UNSPSC:
39120000

DOWNLOADS

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Nigeria

    seitp329 253693fa151b5650c125765c005250de