Power Supplies

CP-C 24/5.0

 
 
For sale but "Obsolete", replaced by 1SVR360563R1001
 
 Loading Images..
General Information
Extended Product Type:
CP-C 24/5.0
Product ID:
1SVR427024R0000
EAN:
4013614368677
Catalog Description:
CP-C 24/5.0 Power supply In:110-240VAC/100-350VDC Out:DC 24V/5A
Long Description:
The CP-C 24/5.0 is a power supply from the CP-C range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 100-350 V DC, rated input voltage is 110-240 V AC. The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 50 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: pluggable connecting terminals and power factor correction acc. to EN 61000-3-2. Messaging module, redundancy unit and control module are available as accessories.
Categories
    Products»
  • Low Voltage Products and Systems
  • »
  • Control Products
  • »
  • Power Supplies
    Parts & Services»
  • Drives
  • »
  • Medium Voltage AC Drives
  • »
  • Special Purpose Drives
  • »
  • ACS5000
 
 
  SparePartUsedOnList
Identifier Description Qty Unit Of Measure
ACS 5000 Water Cooled No Description Available 1 piece
Supplier Information - FIPSE
Note:
No
Criticality:
No
Product Availability Class:
From stock if available, otherwise maximum delivery time
Country of Origin:
Finland (FI)
Lead Time:
19 day
Warranty Return:
Product under warranty must be returned
Supplier Information - SGRDC002
Country of Origin:
Finland (FI)
Lead Time:
19 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGRDC002EXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614368677
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85044090
Replacement Product ID (NEW):
Dimensions
Product Net Width:
60 mm
Product Net Height:
130 mm
Product Net Depth:
135.5 mm
Product Net Weight:
0.888 kg
Container Information
Package Level 1 Width:
142 mm
Package Level 1 Length:
135 mm
Package Level 1 Height:
69 mm
Package Level 1 Gross Weight:
0.988 kg
Package Level 1 Units:
1 piece
Technical
Function:
Switch mode power supply
Number of Phases:
1
Input Voltage (Uin):
85 ... 264 V AC
110 ... 350 V DC
Characteristic of Output:
U/I characteristic curve with power reserve
Output Power:
120 W
Output Voltage (Uout):
24 V DC
Output Current:
5 A
Degree of Protection:
Housing IP20
Terminals IP20
Standards:
IEC/EN 60950-1
IEC/EN 61204
IEC/EN 61204-3
UL 508
UL 1604
UL 60950
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.213
CAN/CSA C22.2 No.60950
Environmental
Ambient Air Temperature:
Operation -25 … +70 °C
Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
2000 m
RoHS Status:
Following EU Directive 2011/65/EC
Certificates and Declarations (Document Number)
CB Certificate:
cUR Certificate:
Data Sheet, Technical Information:
Declaration of Conformity - CE:
EAC Certificate:
RoHS Information:
UR Certificate:
Instructions and Manuals:
Classifications
Object Classification Code:
T
E-nummer:
5218707
ETIM 4:
EC002540 - DC-power supply
ETIM 5:
EC002540 - DC-power supply
ETIM 6:
EC002540 - DC-power supply
eClass:
7.0 27049002
UNSPSC:
39121100
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for Nigeria

    seitp329 61ec114ca95dd928c12573ad002bdf32