264HD is the new direct mount gauge transmitter from ABB. 264HD, thanks to its stability and reliability, represents the best choice for gauge pressure measurement. With an MTBF that exceeds 200 years combined with the "Taylor" all welded technology represents the best choice for plants availability.
264HD features in field replaceable electronics modules that thanks to the autoconfiguration functionality reduces plant downtimes in case of failure. The user has a comprehensive choice of sensors, optimizing in-use total performance and stability. Configuration facilities are flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform. The communication protocols can be selected from analogue with Hart, Foundation Fieldbus or Profibus PA.
- Base accuracy : ±0.075%
- Span limits 1.1 to 16000kPa; 4.35inH2O to 2320psi
- 5–year stability
- Multiple protocol availability– provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
- PED compliance to sound engineering practice (SEP)